??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BKS-S 19-11-PU-05
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BKS-S 19-11-PU-05
VERF
Availability
no more available
BC
Order code
BCC000J
TC
Artikelbezeichnung
BKS-S 19-11-PU-05
PX
Product view
41847_01
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = M12x1-Female, straight, 4-pin, A-coded, Cable = PUR black, 5 m, drag chain compatible, Number of conductors = 2, Conductor cross-section = 0.34 mm², Operating voltage Ub = 240 VDC, IP rating = IP68, 48 h/1.5 bar, Approval/Conformity = CE, cURus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.